Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
What
MechRC Humanoid Robot MechRC Humanoid Robot, mechrc, MechRC Robot, MechRC Humanoid
Price: $599.99

HEXBUG
Price: $9.99

Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Kits >

VEX Tank Tread Kit

Item #: FRS-V-276-2168
Availability: In Stock
  Price: $29.99

Quantity

  Quantity Count  

  Price Each  

10$28.49
25$26.99
50$25.49
150$23.99



Tank tread and bogie wheels allow your robot to traverse just about any course with ease.

* Dramatically increase design flexibility
* Traverse tough terrain
* Drive through sandy or soft spongy surfaces
* Increases traction
* Every section is a master link

VEX Robotics Tank Tread Kit - Technical Info

Length: 2 preassembled chains of 85 links (32.75 in.) each, total of 65.5 inches (laid in one continuous flat section)
Master links: 170 total, each link is a Master link (change length by adding or removing links)
Tread Width: 1.5 inches
Tread Drive Diameter: 2.375 inches (approx)
Material: Delrin plastic
Center hole size: 0.182 in. square

VEX Robotics Tank Tread Kit - List of Contents

2 - Preassembled chains of 85 links each, total of 65.5 in. of tread
4 - Tank tread drive/idler wheels
4 - Bogie wheels assemblies
2 - Single Bogie wheels assemblies
12 - 8-32 x 1" Bogie wheels support screws
12 - Keps nuts
1 - Inventor's Guide Insert