Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Kits >

VEX Advanced Gear Kit

Item #: FRS-V-276-2184
Availability: In Stock
  Price: $19.99

Quantity

  Quantity Count  

  Price Each  

10$18.99
25$17.99
50$16.99
150$15.99



This kit contains several new gear types designed to help you build advanced mechanical systems. The rack gear will mount on any VEX metal component, mesh with any VEX gear to create linear motion systems. The worm gears allow users to create very high reduction gearing in a small package; these gears will also resist "back driving" which may be useful in some applications. The kit comes with several bevel gears which allow designers to transfer motion "around corners"; you can change the axis of motion by 90 degrees. These bevel gears can also be used with the differential frame to build a differential. This can be utilized to create more efficient "car style" drivetrains.

* Build more complex mechanical systems!
* Create Linear Motion with the Rack Gears
* Transfer Motion 90 degrees with Bevel Gears
* Add a Differential to your Drivetrain
* Get a high-reduction with the Worm Gears
* Increase design possibilities for your robots

VEX Robotics Advanced Gear Kit - Technical Info

19-Tooth Rack Gear: 8 sections, each 2.5 in. long. These can be combined continuously to create a rack of 20 in.
Worm Gear: 4 sections, each 0.75 in. long.
Differential Frame: requires (3) ea. of 24-tooth bevel gear.
Advanced Gear Kit: CAD STEP Files.
Square Hole: 0.182 in.
Kit Weight: 0.42 lbs.

VEX Robotics Advanced Gear Kit - List of Contents

8 - 19-tooth rack gear
2 - 12-tooth pinion gear
4 - worm gears
4 - worm wheel
1 - differential frame
7 - 24-tooth bevel gear
16 - 6-32 x 1/4 inch Button Head Screws