Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Kits >

VEX Large Omni Wheel

Item #: FRS-V-276-2185
Availability: In Stock
  Price: $24.99

Quantity

  Quantity Count  

  Price Each  

10$23.74
25$22.49
50$21.24
150$19.99



Increase your robot's maneuverability and minimize skidding. Smaller wheels around the circumference of the larger wheel allow it to roll laterally, as well as forward and backward. These wheels are the same size as the Medium Size "all-purpose" VEX wheels.

* Minimize skidding
* Increase your robot's maneuverability
* Roll laterally, as well as forward and backward

VEX Robotics Large Omni-Directional Wheel Kit - Technical Info

Wheel Size: 4 inches (approx)
Weight: 0.24 lbs. per wheel
Center hole size: 0.182 in. square

VEX Robotics Large Omni-Directional Wheel Kit - List of Contents

2 - Large Omni-Directional Wheels