Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Parts & Accessories >

VEX Optical Shaft Encoder

Item #: FRS-V-276-2156
Availability: In Stock
  Price: $19.99

Quantity

  Quantity Count  

  Price Each  

10$18.99
26$17.99
51$16.99
101$15.99



With the Quadrature Encoder's two output channels you can measure both the position and direction of rotation of a VEX shaft. This will allow you to calculate the speed of the shaft, as well as the distance it has traveled; these are very useful measurements for autonomous programming. You can measure with greater precision than IR or ultrasonic sensors.

Pinpoint Your Destination in Autonomous Mode

* Measure VEX Shaft Movement
* Establish Rotational Position (Measure Distance Traveled)
* Measure Rotational Direction
* Calculate Shaft Speed
* Increase Navigational Control
* More Autonomous Functionality
* New release replaces Non-Quadrature Encoder (old single direction model)
* Same Mounting as the Non-Quadrature Encoder

Optical Shaft Quadrature Encoder Kit - Technical Info

Sensor Type: Infrared light sensor and infrared LED
Resolution: 90 pulses per revolution
Size: 2 5/8" x 2"
Weight: 0.08 lbs. per sensor
Shaft Size: 1/8 inch square
Wiring Black - ground; Red - (+) power; White - control signal

Optical Shaft Quadrature Encoder Kit - List of Contents

2 - Optical Shaft Quadrature Encoder
4 - 8-32 3/8" Screw
4 - Keps Nut
1 - Instructions