Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Parts & Accessories >

VEX Ultrasonic Range Finder

Item #: FRS-V-276-2155
Availability: In Stock
  Price: $29.99

Quantity

  Quantity Count  

  Price Each  

10$28.49
26$26.99
51$25.49
101$23.99



Avoid obstacles and measure distances with the ultrasonic range finder. Device emits a high-frequency sound wave that alerts the robot to things in its path. A Programming Kit is needed to change the program in the VEX Controller.

* Expand functionality
* Avoid obstacles
* Measure distances
* Create more autonomous function

Ultrasonic Range Finder - Technical Info

Useable range: 3.0 centimeters - 3.0 meter / 1.5 inches - 115 inches
Frequency: 40 KHz
Output Function: Echo response from the ultrasonic sensor
Output Wiring: Black - ground; Red - (+) power; Orange - control signal
Input Function: Start signal to the ultrasonic sensor
Input Wiring: Black - ground; Red - (+) power; Yellow - control signal
Weight: 0.08 lbs.