Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Kits >

VEX Tank Tread Upgrade Kit

Item #: FRS-V-276-2214
Availability: In Stock
  Price: $24.99

Quantity

  Quantity Count  

  Price Each  

10$23.74
25$22.49
50$21.24
150$19.99



This upgrade kit provides two types of add-on links designed to increase the functionality of the VEX Tank Tread Kit. The first set of add-on links includes a patch of soft rubber designed to increase the traction of the tank treads on smooth surfaces. The second set of add-on links includes a variety of fins, for use in constructing conveyor belt type mechanisms. These upgrade links should be useful to designers wishing to create more advanced mechanisms utilizing the tank tread.

VEX Robotics Tank Tread Upgrade Kit Kit - Technical Info

Tank Tread Length: 1.5 inch (approximate)
Small Belt Height: 0.5 inch (approximate)
Medium Belt Height: 0.9 inch (approximate)
Tall Belt Height: 1.3 inch (approximate)

VEX Robotics Tank Tread Upgrade Kit Kit - List of Contents

25 - Tank Tread Traction Links
30 - Conveyor-belt Base Links
10 - Short Conveyor-belt Inserts
10 - Medium Conveyor-belt Inserts
10 - Tall Conveyor-belt Inserts