Home > Education > Modular Robotics Systems > Vex > VEX Parts & Accessories >
VEX Signal Splitter
Item #: FRS-V-276-2217
Availability: In Stock
Price: $19.99
Quantity Count | Price Each |
| 10 | $18.99 |
| 26 | $17.99 |
| 51 | $16.99 |
| 101 | $15.99 |
The VEX Signal Splitter is a 'No Brainer'. This control component can be used to drive up to (6)
PWM devices, including VEX Continuous Rotation Motors & VEX Servos. Since this device is capable
of directly taking the signal output from the VEX Receiver Module and driving motors/servos, it is now
possible to build robots without the VEX Microcontroller. This module is not programmable and must
be used with the VEX Transmitter and Receiver.
Not Every Robot Needs a Brain
* Drive up to (6) PWM devices
* Transmitter channels correspond directly to PWM outputs
* Servos can only be used on Outputs 5 and 6.
* Non-Programmable
* A "Dumb" Replacement for the VEX Microcontroller for Direct Radio control of Robots
Signal Splitter - Technical Info
Control Input Type: VEX Receiver Output, must be used with the VEX Transmitter and Receiver.
Outputs: 6 PWM Outputs, Servos can only be used on Output 5 and 6.
Size (L x W x H): 2" x 2" x 1"
Weight: 0.14 lbs.
Battery: 7.2 Volt VEX Battery required (not included)
Connectors: Pigtail for mating with the VEX Receiver only, 7.2V VEX Battery Connector, and 6ea. VEX Keyed
PWM Outputs
Mounting: Mounts identical to the VEX Receiver Module
Signal Splitter - List of Contents
1 - VEX Signal Splitter
1 - Instructions