Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home >

High Precision Medium Range Infrared distance sensor for NXT

Item #: EDU-MS-DIST-Nx-M
Availability: Discontinued
Retail:$49.95
Price:$22.99

Quantity



* Detect obstacles between 10cm to 80cm
* Provides reading directly in millimeters
* Uses Sharp GP2Y0A21YK sensor
* Uses I2C bus digital interface to connect to NXT
* Maximum current consumption: 30mA at 4.7V

This sensor has built-in calibrations to provide high resolution readings. When not in use, the sensor can be powered down to conserve battery.

The calibrations of the sensor can be changed or refined to meet your needs by using the DIST-Update VIs from block repository.

Does not include the Technic connectors shown in picture. (These connectors are part of Mindstorms NXT kit.)


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.