Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Switches
 Distance / Range Sensors
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
 Encoders
Motion Sensors
Environmental Sensors
Navigation
 Input Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >

Differential Gas Pressure Sensor

Item #: S-20-P1126
Availability: In Stock
  Price: $38.00

Quantity

  Quantity Count  

  Price Each  

10$36.10
26$35.34
51$34.20
101$32.68



The Differential Pressure Sensor is a dual ported gas pressure sensor that measures
the pressure difference between the two ports. It can measure both positive and negative pressure from –25kPa to +25 kPa.
Comes packaged with a 60cm sensor cable
Product Manual

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide

Detailed Calculation

DataSheet