Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
 Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
What
Axon Microcontroller
Price: $124.75

MechRC Humanoid Robot MechRC Humanoid Robot, mechrc, MechRC Robot, MechRC Humanoid
Price: $599.99

Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Vex > VEX Kits >

VEX Classroom Lab Kit

Item #: FRS-V-VEX-CLASS-1
Availability: Future Item
  Price: $699.00

Quantity



Save Time and Money with Classroom Lab Kits
The VEX Classroom Lab Kits make it easy to bring VEX Robotics into the classroom while making your budget go farther. Turn-key bundles of the most essential classroom equipment make it easy to order while saving you money. Start with the Classroom Lab Kit which is ideal for two to five students. Bundle includes everything you need to design, build, power and operate robots. Increase the challenge level by adding expansion kits for advanced sensors, drive systems and pneumatics. For larger classes, simply add kits for every additional two to five students.

This bundled kit is ideal for the beginning VEX Robotics engineering lab and includes our most popular accessory items. Turn-key discounted bundle includes:

  • Protobot Robot Kit
  • Microcontroller
  • Transmitter and Receiver
  • Additional Servo
  • Bumper Switch Kit
  • Limit Switch Kit
  • Advanced Gear Kit
  • Chain and Sprocket Kit
  • PWM Cable Bundle
  • (4) Safety Glasses
  • Inventor's Guide Tank Tread Kit
  • Booster Kit w/Additional Metal,
  • Gears & Hardware
  • 7.2v Robot Battery and Charger
  • 9.6v Transmitter Battery and Charger
  • Programming Cable (Programming Software Extra*)

VEX Classroom Lab Kit - List of Contents

Qty Description
1
7.2v Robot Battery and Charger
1
9.6v Transmitter Battery and Charger
1
Advanced Gear Kit
2
Angle, Segmented, 25-hole
2
Angle, Slotted, 30-hole
2
Angle, Slotted, 30-hole, REVERSE
1
Autodesk VEX Robotics Curriculum
10
Bar, 25-hole
46
Bearing Flat
100
Bearing Pop-Rivet
1
Bumper Switch Kit
4
C-Channel, 1x2x1x15 hole
3
C-Channel, 1x2x1x25 hole
2
C-Channel, 1x5x1x25 hole
1
Cable, PWM Extension, 12"
1
Chain and Sprocket Kit
2
Chassis Bumper (15-hole)
2
Chassis Bumper (25-hole)
4
Chassis Rail (16-hole)
4
Chassis Rail (25-hole)
8
Gear, 12-tooth
4
Gear, 19-tooth Rack
8
Gear, 36-tooth
10
Gear, 60-tooth
4
Gear, 84-tooth
4
Gusset, Angle
4
Gusset, Pivot
4
Gusset, Plus
4
Intake Roller
1
Inventor's Guide
4
Large VEX Wheel (5" dia)
1
Limit Switch Kit
4
Lock Plate
1
Manual, Protobot & Tumbler
4
Medium VEX Wheel (4" dia)
1
Microcontroller
6
Motor Clutch Assembly
4
Motor Module w/Clutch Assy
Qty Description
161
Nut, 8-32 Keps
28
Nut, 8-32 Nylock
6
Pillow Block
3
Plate, 5 x 15 hole
2
Plate, 5 x 25 hole
2
Plate, 5 x 5 hole
1
Programming Cable
1
PWM Cable Bundle
18
Screw, 6-32 x 1/2" Long
18
Screw, 6-32 x 1/4" Long
38
Screw, 8-32 x 1/2" Long
120
Screw, 8-32 x 1/4" Long
16
Screw, 8-32 x 3/4" Long
43
Screw, 8-32 x 3/8" Long
1
Servo
37
Shaft Collar
21
Shaft Spacer, Thick (8mm)
31
Shaft Spacer, Thin (4.6mm)
4
Shaft, 12" Long
8
Shaft, 2" Long
10
Shaft, 3" Long
3
Shaft, 4" Long
4
Small Vex Wheel (2.75" dia)
11
Square Shaft, 11mm
12
Standoff, 1" Long
14
Standoff, 1/2" Long
8
Standoff, 2" Long
8
Standoff, 3" Long
1
Tank Tread Kit
1
Tool, Allen Wrench Large (3/32")
1
Tool, Allen Wrench Small (5/64")
1
Tool, Nut Starter
1
Tool, Vex Open-Ended Wrench
1
Transmitter and Receiver
1
VEX Battery Holder (7.2V - AA 6x)
4
VEX Safety Glasses
10
Washer, Plastic
30
Washer, Steel
100
Zip Tie, 4" Long