Welcome: Login
or Register
##SHOPCARTLINE##
Robot Search
Robot Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Advanced Robotics and Tools
CoroWare
Humanoids
Phidgets
 Robotics Connection
Hardware and Accessories
Robot Kits
Serializer Robot Controller
Robotics Connection Sensors
Surveyor
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Education > Advanced Robotics and Tools > Robotics Connection > Hardware and Accessories >

5V Switching Voltage Regulator

Item #: P-VR-RC-VREG
Availability: In Stock
  Price: $29.95

Quantity



Robotics Connection developed this 5V Switching Voltage Regulator board to provide efficient power to our ICOP PC104 line of boards.

Unlike inefficient linear voltage regulators (which dissipate power via heat), this switching regulator is battery friendly!

FYI: Switching regulators typically operate at 85% efficiency, whereas linear regulators typically operate at 40% efficiency.

Why would you buy this over a cheap linear regulator from Radio Shack? Well, if you are building an advanced robot with large power requirements, and a switching regulator gives you 45% more battery life, it makes sense. If you are making a simple robot with little power requirements, it would probably be overkill.

5V Switching Regulator Specifications

* Max input voltage: 16V
* Max output current: 2.5A
* Output voltage: 5V
* Efficient and Battery Friendly!
* Lightweight
* Small
* Screw terminals on input and output
* Four bolt holes

This is a great regulator for the ICOP Vortex86 Controllers.

This regulator bolts directly to our Traxster Robot Kit, which allows you to use an ICOP Vortex86-6082 controller onboard with WiFi Kit.



robots robot company
robot company robotics store robots robotics robot store robot shop robots robot shop robots robot store
robotics robots
robotics shop robot shop
robots robotics shop robot company
robot store robot shop robotics robotics store
robots robot company
robotics shop robotics store robots robot store robots robots robots robotics store robotics company robots robot shop