Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Wheels / Hubs / Casters >

Rubber Wheel - 1-7/8 Inch x 0.4 Inch - 1/2 Inch Hex Bore

Item #: M-400-30-T40P-194BO-HS4^Green
Availability: In Stock

Price:$2.50
Type:
Update price
Quantity



These wheels are constructed with a thermoplastic rubber tread bonded to a polypropylene core making them light weight and durable while providing excellent traction. The variety of sizes and mounting options make it easy to find the wheel that meets your needs.

Wheels are available in various tread durometers including soft 30 Shore A Green tread, medium 40 Shore A Orange tread and relatively hard 50 Shore A Blue tread. Please select what type you would like in the drop down above.

1/2in Hex Mount Hubs 1/2in Hex Mount Hubs The wheels can be mounted one, two, or even three wide on the hubs giving the flexibility of creating wider tread.


Wheel Specifications
Outside Diameter : 1-7/8 in (48mm)
Width : 0.4 in (10mm)
Mount : 1/2 in hex
Weight* : 0.43 oz (12.2g)
Tread Durometer : 30/40/50 Shore A
*Weight may vary
*Weight given is average of 10


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.