Item #: BB-T40P-193BG-HS4
Availability: Discontinued notify me
Price: $2.50

    Update price

    These wheels are constructed with a thermoplastic rubber tread bonded to a polypropylene core making them light weight and durable while providing excellent traction. The variety of sizes and mounting options make it easy to find the wheel that meets your needs.

    Wheels are available in various tread durometers including soft 30 Shore A Green tread, medium 40 Shore A Orange tread and relatively hard 50 Shore A Blue tread. Please select what type you would like in the drop down above.

    1/2in Hex Mount Hubs 1/2in Hex Mount Hubs The wheels can be mounted one, two, or even three wide on the hubs giving the flexibility of creating wider tread.

    Wheel Specifications
    Outside Diameter : 1-7/8 in (48mm)
    Width : 0.4 in (10mm)
    Mount : 1/2 in hex
    Weight* : 0.43 oz (12.2g)
    Tread Durometer : 30/40/50 Shore A
    *Weight may vary
    *Weight given is average of 10