Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Lego
 Robobuilder
 Robotis Bioloid
Bioloid Kits
Bioloid Accessories
3rd Party Bioloid Accessories
Advanced Robotis System
 Vex
 Advanced Robotics and Tools
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Modular Robotics Systems > Robotis Bioloid > Advanced Robotis System >

Dynamixel EX-106

Item #: M-200-RS-EX-106
Availability: Back Order
  Price: $499.00

Quantity



Dynamixel Robotis EX-106 Servo

Features

* High Speed and Very High Torque
* Full Metal gears
* Dual ball bearing
* Maxon Motor
* RS-485 communication
* Rear Pivot mount for superior support
* Four 2.5mm mouting holes allowing servo to be mounted positively

Includes

* 1pc of EX-106 Dynamixel
* 1pc of Wire
* 1pc of Metal Horn
* Misc Hardware
* Instruction manual

Specifications (General Tolerance of 1mm and 5g applies)

* Torque : 1,166 oz-in/84 kg-cm @ 14.8v (1,471 oz-in/106 kg-cm @ 18.5V)
* Speed : 0.182 seconds / 60 Degrees @ 14.8V (0.143 seconds / 60 Degrees @ 18.5V)
* Dimensions: 40.2 x 65.4 x 46.0 mm * Weight : 155 grams
* Operating Angle : 360 Deg
* Operating Voltage : 14.8-18.5V
* Gear Ration : 1 : 164

Note: This actuator is controlled by the CM-2+ Controller using RS485 serial communication. It will not work with the Bioloid CM-5 controller.