Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Robot Garage Sale
Power Supply 12VDC 2.0A - AU
Retail: $20.00
Price: $13.95

KRS-788HV ICS Red Version
Retail: $65.37
Price: $53.11

QRB1114 IR Photoreflector - Leads
Retail: $2.49
Price: $1.69

Transaction Processing
Home > Robot Parts > I/O Boards and Robot Controllers > Parallax and Stamp Microcontrollers >

Bot Board II

Item #: C-300-ABB-01
Availability: In Stock

Price: $24.95

Quantity



About the Lynxmotion Bot Board II
The Lynxmotion Bot Board II is a carrier for the Basic Atom microcontrollers. The carrier will accept any 24 or 28 pin BS2 like controller, however, it is designed to take advantage of the Basic Atom's special features.

Main Features
  • Excels with the Basic Atom or Basic Atom Pro, accepts most BS2 pin compatible micros
  • With the Basic Atom Pro servos can be controlled in the background
  • Perfect for controlling your small robotic projects
  • Provides three buttons and three LED's to make a simple user interface
  • Built in buffered Speaker
  • Built in PS2 game controller port with inverter for BS2
  • Separate logic and servo power inputs
  • Servo/Logic voltages can connect to A to D inputs with 28 pin Atoms for battery monitoring
  • I/O bus with power and ground can be configured for 5vdc or servo power in banks of four
  • 5vdc 250mA regulator for plenty of power
  • Up to 20 servos can be plugged in directly

Plug and Play
The board has small screw terminals for applying power, so there is no need to solder wires. Lots of peripherials plug right into the I/O bus without additional components.

Controlling Servos
The Basic Atom Pro has a new command called HSERVO. It can do all of the servo timing, (1.0 to 2.0mS), as well as sequencing of servo moves, in the background. This is a full featured multichannel variable speed servo controller, that's "built into" the microcontroller. It's like getting a free servo controller, without a serial data bottleneck. All of the servo control is as quick as changing a variable within your behavior program!

Compatible with the following Microcontrollers:
Parallax Basic Stamp 2
Basic Atom Pro 28

Download the Lynxmotion Bot Board II Manual



SSL
robot
robotics shop robots robotics company robot shop