Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Phidget I/O Boards
Relays & Switching Controls
Robotics Connection Serializer
BASIC Stamp
Atmel
PIC
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > I/O Boards & Robot Controllers > Atmel >

Axon Microcontroller

Item #: C-400-Axon
Availability: Back Order
  Price: $124.75

Quantity



The Axon was developed for robots that go beyond the basics. With the Axon, you will no longer need to worry about not having enough I/O as it has 55+ for you to use - up to 16 ports for analog sensors, and up to 18 for interrupts. You will never be wanting of UART, as there are 3 directly available, with a 4th used for a USB connection directly to your PC. No additional programmer needed due to a built in programmer (bootloader). Lastly, extensive source code and tutorials have been developed to make it easy enough for a beginner.

More specifically, the Axon is one of the best microcontrollers on the market for multi-limbed robots such as bipeds, spiders, and robot arms. No additional wiring is required and it is 100% plug-n-play - no external power buses required to plug in servos or sensors, literally taking minutes to set up.

The Axon uses the powerful ATmega640 as its processor, which has typically 4x more memory than other controllers on the market (see specifications below).

Lastly, at 34 grams (a typical 9V battery weighs 40g), the Axon is the smallest and lightest of any other comparable full-featured microcontroller on the market.
 
SPECIFICATIONS

  • 55 I/O Total
  • Up to 16 ADC
  • Up to 29 Servos
  • I2C, SPI
  • 3 UART
  • Serial to USB Converter (4th UART)
  • Up to 18 interrupts
  • Up to 9 PWM Channels
  • 64KB Flash, 4KB EEPROM, 8KB SRAM
  • 16 MIPS throughput at 16 MHz
  • 6 Timers
  • Comes pre-programmed with a bootloader.
  • built in power bus
  • all software is free
  • 100% open source
  • and more!
 
 

GETTING STARTED, SOFTWARE, AND HELP