Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Communication > Xbee Wireless Robotic Communication >

Xbee Pro 60mW with Wire Antenna

Item #: C-200-WRL-08742
Availability: Back Order

Price:$37.95

Quantity



This is the very popular 2.4GHz XBee XBP24-AWI-001 module from Digi (formally Maxstream). The Pro series have the same pinout and command set of the basic series with an increase output power of 60mW! These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

It is pin-compatible with the communication module socket on the Robotics Connection Serializer WL Robot Controller. We use the Xbee Explorer USB module to program the Xbee units, which is also used as a PC interface.

Features:
  • 3.3V @ 215mA
  • 250kbps Max data rate
  • 60mW output (+18dBm)
  • 1 mile (1500m) range
  • Fully FCC certified
  • 6 10-bit ADC input pins
  • 8 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set
Documentation:


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.