Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Force Sensors / Pressure / Touch Sensors > Positional Feedback Sensors >

SoftPot Linear Potentiometer - 50mm

Item #: S-20-SEN-08680
Availability: In Stock

Price:$12.95

Quantity

  Quantity Count  

  Price Each  

10-99$11.66
100+$10.36



These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes from 100Ohms to 10,000Ohms allowing the user to very accurately calculate the relative position on the strip. Can be used as an accurate positional indicator for CNC head positioning, variable user input (volume level input for example), straight user input (multiple button areas translate to given resistance levels), and many other applications.

Unit comes with adhesive backing. Connector is 0.1" spaced and bread board friendly.

We recommend using our Voltage Divider and 24" Sensor Cable to create an analog signal interface for connection to most microcontrollers.



Documents:


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.