Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Robot Garage Sale
Grab Bag of 265 30mm button w/sticker backing
Retail: $283.93
Price: $159.95

Power Supply 6VDC 1.5A - EU
Retail: $14.00
Price: $6.95

Power Supply 12VDC 2.0A - UK
Retail: $14.05
Price: $13.95

Transaction Processing
Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >

SoftPot Membrane Potentiometer - 50mm

Item #: S-20-SEN-08680
Availability: In Stock

Price: $12.95

Quantity

  Quantity Count  

  Price Each  

20$12.30
50$11.91
100$11.53



These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes from 100Ohms to 10,000Ohms allowing the user to very accurately calculate the relative position on the strip. Can be used as an accurate positional indicator for CNC head positioning, variable user input (volume level input for example), straight user input (multiple button areas translate to given resistance levels), and many other applications.

Unit comes with adhesive backing. Connector is 0.1" spaced and bread board friendly.

We recommend using our Voltage Divider and 24" Sensor Cable to create an analog signal interface for connection to most microcontrollers.


Documents:


SSL
robot
robotics shop robots robotics company robot shop