Item #: BB-T40H-SM31
Availability: Discontinued notify me
Price: $4.00

    These hubs are designed to provide a simple, light weight, low profile mounting solution for our wheels with a 1/2" Hex Mount. They are CNC machined Aluminum and feature a durable black oxide finish. The hubs are supplied with mounting hardware as pictured.

    To mount a wheel with these hubs is a simple three step process:

    Mount hub to shaft Step 1: Slide the hub onto the shaft and lock it in place with the supplied set screw.
    NOTE: You will need 1/16" hex wrench to tighten the set screw.
    Mount wheel to hub Step 2: Slide the wheel onto the hub.
    Affix Snap Ring Step 3: Place the supplied snap ring in the groove to hold the wheel in place.
    NOTE: You will need a pair of external snap ring pliers for this step.

    Hub Specifications
    Mounting : 1/2in Hex
    For Shaft : 3mm
    Weight* : 0.15oz (4.3g)
    Set Screw : 6-32 x 1/8in
    Num Set Screws : 1
    Snap Ring : 1/2in External
    Material : Aluminum
    *Weight includes hardware

    You can find replacement snap rings and set screws as well as machine keys and related tools in Wheel & Hub Accessories