Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
This item has been discontinued and can no longer be ordered - read about product status here
Was: $7.50
Sale: $6.75
You Save: $0.75 (10.0%)
  • Black Friday / Cyber Monday Sale - All Items 10%

These hubs are designed to provide a simple, light weight, low profile mounting solution for our wheels with a 1/2" Hex Mount. They are CNC machined Aluminum and feature a durable black oxide finish. The hubs are supplied with mounting hardware as pictured.

To mount a wheel with these hubs is a simple three step process:

Mount hub to shaft Step 1: Slide the hub onto the shaft and lock it in place with the supplied set screw.
NOTE: You will need 1/16" hex wrench to tighten the set screw.
Mount wheel to hub Step 2: Slide the wheel onto the hub.
Affix Snap Ring Step 3: Place the supplied snap ring in the groove to hold the wheel in place.
NOTE: You will need a pair of external snap ring pliers for this step.

Hub Specifications
Mounting : 3/4in Hex
For Shaft : 3/8in
Weight* : 0.51oz (14.5g)
Set Screw : 10-32 x 3/16in
Num Set Screws : 1
Snap Ring : 3/4in External
Material : Aluminum
*Weight includes hardware

You can find replacement snap rings and set screws as well as machine keys and related tools in Wheel & Hub Accessories