Item #: BB-T80H-SS41
Availability: Discontinued notify me
Retail: $7.50
Price: $5.75
You Save: $1.75 (23.3%)

    These hubs are designed to provide a simple, light weight, low profile mounting solution for our wheels with a 1/2" Hex Mount. They are CNC machined Aluminum and feature a durable black oxide finish. The hubs are supplied with mounting hardware as pictured.

    To mount a wheel with these hubs is a simple three step process:

    Mount hub to shaft Step 1: Slide the hub onto the shaft and lock it in place with the supplied set screw.
    NOTE: You will need 1/16" hex wrench to tighten the set screw.
    Mount wheel to hub Step 2: Slide the wheel onto the hub.
    Affix Snap Ring Step 3: Place the supplied snap ring in the groove to hold the wheel in place.
    NOTE: You will need a pair of external snap ring pliers for this step.


    Hub Specifications
    Mounting : 3/4in Hex
    For Shaft : 1/2in
    Weight* : 0.40oz (11.3g)
    Set Screw : 10-32 x 3/16in
    Num Set Screws : 1
    Snap Ring : 3/4in External
    Material : Aluminum
    *Weight includes hardware

    You can find replacement snap rings and set screws as well as machine keys and related tools in Wheel & Hub Accessories