Retail: $29.95
Price: $6.95
|
Retail: $49.95
Price: $9.95
|
Retail: $32.80
Price: $9.95
|
Retail: $150.00
Price: $39.95
|
|
Home > Robot Kits > Beginner Robot Kits > Build a Bot Kits >
iBOTZ Tribotz
Item #:
EDU-ELNC-9MR1005
Availability: In Stock
Price: $65.95
TriBotz is three robots in one package. It uses sensors to avoid objects, follow a line and respond to sound. The TriBotz will react to sound impulses and objects in its way. It will reverse away from a sound or obstruction, then move forward. Make a path with a black felt tip marker or black tape and watch how infrared sensors allow the TriBotz to make corrections.
Using only basic hand tools assemble this robot kit for a fun learning experience. The TRIBOTZ is three robots in one! Tribotz can operate in: Avoider mode where on-board sensors help Tribotz to avoid obstacles, Sound Operating mode where Tribotz changes direction in response to sound impulses, and in Line Tracer mode where on-board sensors enable the robot to follow a line drawn by a felt tipped pen.
Youll feel like an engineer when youre done!
|
| |
|
| |
SPECIFICATIONS:
No soldering required.
Movement
Two (2) wheels driven by two (2) DC motors.
Control
Sound sensor including condenser microphone, infared light sources and light detectors
Batteries Required
One 9V and two AA batteries (not included)
Dimensions
Height:4.4" x Length:5.8" x Width:6"
|
|