Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Stepper Motors > Unipolar Stepper Motors >

Unipolar Stepper Motor 5VDC 7.5DEG

Item #: M-200-403-1019ND
Availability: In Stock

Price:$20.00

Quantity



Voltage - Rated 5VDC

Size - 26mm x 34.9mm x 2mm

Type - Unipolar

Holding Torque - 19.2/1.3

Step Angle - 7.5°

Steps per Revolution - 48



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.