Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Stepper Motors > Unipolar Stepper Motors >

Unipolar Stepper Motor 12VDC

Item #: M-200-403-1010ND
Availability: In Stock

Price:$27.50

Quantity



Voltage - Rated 12VDC

Size - 42mm x 49.5mm x 3mm

Type - Unipolar

Holding Torque - 73.4/10.4

Step Angle - 7.5°

Steps per Revolution - 48



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.