Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > DC Motor Controllers > PWM & Advanced Signal Driven DC Motor Controllers >

HB-25 Motor Controller with Mounting Bracket

Item #: C-100-DC-29144
Availability: In Stock

Price:$49.99

Quantity

  Quantity Count  

  Price Each  

10-25$47.49
26-50$46.49
51-100$44.99
101+$42.99



The Parallax HB-25 Motor Controller is one of our best solutions for DC motor control. This module is dependable and highly-compatible with any microcontroller that can generate a servo compatible pulse. In the simplest sense the HB-25 allows a DC Motor to be controlled much like a Continuous Rotation Servo. While the signals are compatible, the HB-25 does not require refreshing as a servo does. A single pulse can maintain the output.
 
  • The HB-25 Motor Controller has the following specifications:

    • Motor Size: 0.5 HP Max - No Minimum
    • Motor Supply: 6.0vdc min - 16.0vdc max
    • Logic Supply: N/A - Internal Regulator
    • Load Current: 25A Continuous 35A Surge (13.8v)
    • Standby Current: 50ma@6v 80ma@13.8v (fan on)
    • PWM Frequency: 9.2 KHz
    • Pulse Input: 1.0ms Full Reverse, 1.5ms Neutral (off), 2.0ms Full Forward
    • Pulse Refresh Rate: N/A - Single Pulse Operation
    • Modes: Single/Dual Motor Control
    • Protection Circuits: Over Voltage, Over Current, Over Temp.
    • Fault Reset: Automatic
    • Indicators: Power (green), Fault (red)
    • Fuse: Mini ATC Standard
    • Cooling: Forced Air - Ball Bearing Fan
    • Terminals: Screw Post with 35A Rating
    • Weight: 2.5oz (71 grams)
    • Size: 1.6"x1.6"x1.9"
    • Mounting: 2ea 6-32 screws on .800" centers
    • Included: (1) 25 A Fuse
 

This product has additional special features:

  • Single pulse required to set motor speed.
  • A single BASIC Stamp port can control two HB 25s
  • On-board fuse and full rating terminal lugs
  • Works with any size motor up to 1/2 HP
  • Contains both H-Bridge and Controller
  • Connector allows you to daisy chain two HB-25s

Note: Connection cable is not included

 
Downloads:


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.