Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Kits > Full Robotic Systems > VEX > VEX Kits >

Autonomous Control Starter Bundle

Item #: FRS-V-276-2320-EASYC
Availability: In Stock
  Price: $399.99

Quantity



 
The Vex Robotics Autonomous Control Starter Bundle includes everything you need to build your first autonomously controlled robot. It is based around the Protobot Robot Kit and includes all the structural metal, fasteners, wheels, gears, and motors you'll need to build either the Protobot or Tumbler robot designs.
 
Includes:
The VEX Protobot Robot Kit serves as the core around which all of our Vex Robotics Starter Bundles are based. Bundles offer the best way to buy a complete robot package while saving you money because they combine the required control systems with the Protobot Robot Kit at a discount. This kit contains over 300 parts, pieces and detailed assembly instructions in the form of a Quick Start Guide to build the VEX Protobot Robot, the VEX Tumbler Robot, or some creation of your own design  
 
 

VEX Robotics Protobot Kit - Technical Info

VEX Robotics Description
Drive Base Width 12.375 in.
Drive Base Length 9.125 in.
Arm Length 17 in. (arm all the way down pointing forward off the front of the robot)
Arm Height 8 in. �������(arm all the way down pointing forward off the front of the robot)
17.75 in. (arm all the way up)
 

VEX Robotics Protobot Kit - List of Contents

Quantity Description
4 Motor Module w/ Clutch Assy
54 Screw, 8-32 x 1/4" Long
15 Screw, 8-32 x 3/8" Long
12 Screw, 8-32 x 1/2" Long
2 Screw, 8-32 x 3/4" Long
10 Screw, 6-32 x 1/4" Long
8 Screw, 6-32 x 1/2" Long
34 Nut, 8-32 Keps
21 Shaft Collar
4 Shaft, 2" Long
6 Shaft, 3" Long
4 Standoff, 3" Long
4 Standoff, 2" Long
6 Standoff, 1" Long
4 Standoff, 1/2" Long
1 Tool, Allen Wrench Small (5/64")
1 Tool, Allen Wrench Large (3/32")
1 Tool, Vex Open-Ended Wrench
20 Bearing Flat
12 Shaft Spacer, Thin (4.6mm)
2 Shaft Spacer, Thick (8mm)
Quantity Description
2 Bar, 25-hole
1 Plate, 5 x 15 hole
2 Chassis Bumper (15-hole)
4 Chassis Rail (16-hole)
100 Zip Tie, 4" Long
1 Tool, Nut Starter
1 VEX Battery Holder (7.2V - AA 6x)
4 Gear, 12-tooth
4 Gear, 36-tooth
6 Gear, 60-tooth
4 Large VEX Wheel (5" dia)
4 Medium VEX Wheel (4" dia)
4 Small Vex Wheel (2.75" dia)
2 Gear, 84-tooth
1 Cable, PWM Extension, 12"
1 Shaft, 4" Long
2 C-Channel, 1x2x1x15 hole
1 C-Channel, 1x2x1x25 hole
50 Bearing Pop-Rivet
3 Motor Clutch Assembly
1 Manual, Protobot & Tumbler


SSL
robot
robotics shop robots robotics company robot shop