Home > RFID > RFID Readers >
RFID Reader Olimex MOD
Item #: RFID-RDR-SEN-08856
Availability: In Stock
Price: $40.95
MOD-RFID125 is a compact USB 125khz RFID station, able to read Manchester-encoded 64-bit
EM4102 tags with 64 periods of carrier frequency per data bit. All the
complexity of RFID tag detection, verification and decoding are handled by
MOD-RFID125. After it strips the header and the checksums user is given
the 40-bit ID of the transponder tag.
MOD-RFID125 supports three distinctive modes of operation, easily
switched by a single button press. It can emulate USB HID keyboard and
input the read TAG ID directly to any Windows application, including the
venerable Notepad. Or it can emulate USB CDC serial port for easy access
from custom user applications using standard code for COM port access.
The third option allows access from any standard 5V UART, allowing easy
integration with existing microcontroller applications.
|
Features:
- USB plug in module, works with every USB host which supports HID Keyboard and CDC
- Built-in 125kHz antenna
- Read RFID125 kHz tags from up to 5-15 cm distance
- Emulates USB keyboard or Virtual COM port
- Dimensions: 50x20x5mm (2.0x0.8x0.2")
- Supports Manchester-encoded 64-bit EM4102 RFID tags with 64
periods of carrier frequency per data bit
- USB port connection to PC
- Standard 5V UART 9600,8N1 connection to user microcontroller boards
- Three modes of operation, easily changed by pressing the button
- --USB HID keyboard emulation mode
- --USB CDC serial port emulation mode
- --UART connection mode
- Simple command-line interface in USB CDC and UART modes for configuration and data acquisition
- Two LEDs indicating device status and tag presence
- Support for continuous and periodic RF scanning to better suit user power requirements
- Ships with default mode USB HID and default configuration: continuous read, scan always, one report per second, LEDs activated
Documents:
|