|
|
Home > Garage Sale > Power >
NiMH Rechargable Battery 6v 2000mAh
|
Price:
|
$16.95
$9.99
|
|
Availibility:
|
Discontinued
notify me
|
|
Item #:
|
BAT-11106
|
|
|
|
|
This item has been discontinued and can no longer be ordered - read about product status here
|
- 6V 2000 mAh NiMH Battery Pack
- Made of high quality matched NiMH 5 x AA cells with pre-wired female Tamiya connector.
- Dimensions: 70 x 15 x 50 mm
- Made with AA 2000mAh
|