|
|
Home > Garage Sale > Power >
NiMH Rechargable Battery 6v 3300mAh
|
Price:
|
$24.95
$16.99
|
|
Availibility:
|
Discontinued
notify me
|
|
Item #:
|
BAT-11109
|
|
|
|
|
This item has been discontinued and can no longer be ordered - read about product status here
|
Features and Benefits
- High Capacity High Power Nickel Metal Hydride Battery Pack for Robots.
- NiMH technology enables convenient charging at any time. No cell memory effect. No need to fully discharge before recharging.
- HIgh power delivery with 38 Amp maximum discharge rate.
- Uniquelydesigned& manufacturedfor high performance.
- 6 months warranty.
Technical Specifications
- Standard Dimension: 2 1/2" x 1 7/8" x 1 7/8".
- Weight: 10.2 Oz
- Capacity: 3300 mAh
- Voltage: 6.0V
- Connector: Standard Tamiya & Hitec Servo/Receiver Connector
- Standard Charge: 12 hours @ 300 mA
- Rapid Charge:1.5 hours @ 3000 mA
|