|
|
Home > Garage Sale > Power >
NiMH Rechargable Battery 7.2v 4200mAh
|
Price:
|
$38.95
$29.00
|
|
Availibility:
|
In Stock
|
|
Item #:
|
BAT-11202
|
Features and Benefits
- High Capacity High Power Nickel Metal Hydride Battery Pack for Robots.
- NiMH technology enables convenient charging at any time. No cell memory effect. No need to fully discharge before recharging.
- HIgh power delivery with 35 Amp maximum discharge rate.
- Uniquelydesigned& manufacturedfor high performance.
- 6 months warranty.
Technical Specifications
- Standard Dimension: 5.4"x1.87'x0.95" inch
- Weight: 12.5 Oz
- Capacity: 4200 mAh
- Voltage: 7.2V
- Connector: Standard Tamiya
- Standard Charge: 12 hours @ 300 mA
- Rapid Charge:1.5 hours @ 3000 mA
|