(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Motion Sensors >

Parallax PIR Motion Sensor

Price: $9.99
Availibility: In Stock   
Item #: PX-555-28027

Quantity:
 

  Quantity Count  

  Price Each  

10-25$9.49
26-50$9.29
51-100$8.99
101+$8.59



The PIR Sensor detects motion up to 20 feet away by using a Fresnel lens and infrared-sensitive element to detect changing patterns of passive infrared emitted by objects in its vicinity. Inexpensive and easy to use, it's ideal for alarm systems, motion-activated lighting, holiday props, and robotics applications. The PIR Sensor is compatible with all Parallax microcontrollers; sample BS1, BS2, and SX/B programs and product documentation are available under Downloads (coming soon!).

Features:

* Simple 3-pin connection
* Single bit output
* Small size - easy to conceal ( 0.96 x 1.0 x 1.27 in.)


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.