Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Hobby Servos > Micro Hobby Servos and Brackets >

Hitec HS-85BB Micro Hobby Servo

Item #: M-200-HS-31085S
Availability: In Stock

Price:$19.99

Quantity



HS-85BB
Mighty Micro Ball Bearing Deluxe Servo

Motor Type: 3 Pole
Bearing Type: Top Ball Bearing
Range (1-2ms pulse): 95 degrees
Range (maximum*): 180 degrees
Speed: 0.16 / 0.14 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 41.66 / 48.6 oz*in (4.8V/6V) 3 / 3.5 kg*cm (4.8V/6V)
Size: 1.14" x 0.51" x 1.18" 29 x 13 x 30mm
Weight: 0.77oz 21.90g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.