|
|
Home >
3S 11.1V 2100mAh Pro Lite V2 20C LiPo Battery
|
Price:
|
$47.99
|
|
Availibility:
|
Discontinued
notify me
|
|
Item #:
|
BAT-TP2100-3SPL25
|
|
|
|
|
This item has been discontinued and can no longer be ordered - read about product status here
|
| |
|
|
Thunder Power RC Pro Lite series batteries have been the standard by which all light-weight, high-performance LiPo batteries have been measured since 2005. Often imitated but never duplicated, Pro Lite series batteries continue to offer the world's highest energy density (capacity and power per weight) and industry-leading cycle life delivery that sees many batteries still in use years and upwards of 400-500+ cycles later. And now G4 Pro Lite V2 20C series batteries deliver increased continuous discharge rate capability up to 20C, up to 20% more power and 4C charge rate capability with no loss of cycle life delivery. The end result is the series of choice for weight and duration conscious UAV/UAS and other industry professionals, sport pilots and competition pilots alike. |
| |
|
|
| |
| |
| Voltage |
11.1V Nom - 12.6V Max |
| Capacity |
2100mAh |
| Cell Count |
3 |
| Size |
21 x 35 x 103 mm |
| Weight |
147 Grams |
| Max Cont. Discharge |
20C |
| Max Burst Discharge |
40C |
| Max Charge |
4C |
| Max Charge Current |
8.4A |
| Max Cont. Current |
42A |
| Max Burst Current |
84A |
| Balance Connector |
Thunder Power |
|
|
|