Home > Robot Parts > Power >
2S 7.4V 4000mAh Pro Lite Military Spec LiPo Battery
Item #: P-B-TP4000-2S2PL
Availability: Special Order
Price:$99.99
| |
|
|
The Pro Lite MS Military Spec Series LiPo batteries from Thunder Power RC are optimized to have the lightest weight for their capacity. These Li Poly batteries use state of the art battery chemistry to provide high voltage under load and unmatched capacity-vs-weight. The Pro Lite MS series offers great value, low weight, and are perfect for applications like UAVs, Autonomous Rovers, Bipedal Quadrupedal and/or Hexapod Robots, RC 3D helicopters, Ducted fan jets, RC cars, and RC boats, or any application where battery size and weight are critical. |
| |
| |
| |
| |
| Voltage |
7.4V Nom - 8.4V Max |
| Voltage |
4000mAh |
| Cell Count |
2 |
| Size |
17 x 50 x 128 mm |
| Weight |
120 Grams |
| Max Cont. Discharge |
16C |
| Max Burst Discharge |
25C |
| Max Charge |
2C |
| Max Charge Current |
4A |
| Max Cont. Current |
64A |
| Max Burst Current |
100A |
| Balance Connector |
Thunder Power |
|
|