(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home >

3S 11.1V 4000mAh Pro Lite Military Spec LiPo Battery

Price: $149.99
Availibility: Discontinued    notify me
Item #: BAT-TP4000-3S2PL

 

This item has been discontinued and can no longer be ordered - read about product status here



This item has been discontinued. Please see our Power Section
   
The Pro Lite MS Military Spec Series LiPo batteries from Thunder Power RC are optimized to have the lightest weight for their capacity. These Li Poly batteries use state of the art battery chemistry to provide high voltage under load and unmatched capacity-vs-weight. The Pro Lite MS series offers great value, low weight, and are perfect for applications like UAVs, Autonomous Rovers, Bipedal Quadrupedal and/or Hexapod Robots, RC 3D helicopters, Ducted fan jets, RC cars, and RC boats, or any application where battery size and weight are critical.
 
 
 
TP4000-3S2PL Specs
Voltage 11.1V Nom - 12.6V Max
Voltage 4000mAh
Cell Count 3
Size 17 x 50 x 185 mm
Weight 255 Grams
Max Cont. Discharge 16C
Max Burst Discharge 25C
Max Charge 2C
Max Charge Current 4A
Max Cont. Current 64A
Max Burst Current 100A
Balance Connector Thunder Power


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.