Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Robot Gift Certificates
Robot Garage Sale
Grab Bag Of 423 30mm Global Tag (black)
Retail: $426.38
Price: $149.95

Grab Bag of 249 30mm Button
Retail: $261.45
Price: $75.95

Grab Bag of 30 Scenic Paper Cards
Retail: $27.30
Price: $4.95

Transaction Processing
Home > Robot Kits > Full Robotic Systems > Lego Mindstorms >

L12 NXT Linear Actuator 100mm

Item #: EDU-MS-L12-NXT-100
Availability: In Stock

Price: $55.00

Quantity



Lego® Compatible Linear Actuator - 100mm (4")

Time to expand your building power with your Lego Mindstorms®. You must be tired of rotating things all day with regular old motors. It's time to start moving things bach and forth, up and down, in and out! Like a REAL engineer. Firgelli actuators will make you the coolest kid on the block for certain.

Lego Mindstorm®, Power Functions®, and Technic® compatible Linear Actuators. These linear actuators are self contained units which include an electric motor. They will push up to 25N and move at 12mm/s unloaded.

For use with your NXT® Brick you will need a standard NXT® connection cable to connect it in place of one of the Mindstorm® Servos, and you will need to download the Firgelli L12-NXT Block here.

For manual use with Lego Power Functions® you will require the Cable-NXT-PF available on this site. For manual use with older Lego Technic® style battery packs you will require the Cable-NXT-Technic available on this site.

Please note: The Lego Group does not endorse these products. Lego®, NXT®, Mindstorms®, Technic® and Power Functions® are trademarks of The Lego Group.

Firgelli NXT linear actuator

100mm and 50mm Firgelli NXT Linear Actuator in closed position



SSL
robot
robotics shop robots robotics company robot shop