Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Garage Sale >

Cable NXT to PF for L12 NXT Linear Actuator

Item #: EDU-MS-Cable-NXT-PF
Availability: In Stock
Retail:$9.00
Price:$2.99

Quantity



Cable NXT to PF for the Firgelli NXT Linear Actuator - 100mm (4") or 50mm (2")

This cable is 30cm long. On one end is the Lego NXT® male plug, and on the other end is the Power Functions® 4 stud connector. This cable allows you to drive the L12-NXT Linear Servo manually using your Power Functions® hardware. It will function with the switch, battery pack and IR remote control. You can also use this cable to drive the NXT® Servos made by the LEGO® company, with your power functions equipment.

Please note: The Lego Group does not endorse these products. Lego®, NXT®, Mindstorms®, Technic® and Power Functions® are trademarks of The Lego Group.

Firgelli NXT linear actuator

Cable NXT to PF for the Firgelli NXT Linear Actuator

Firgelli NXT linear actuator

100mm and 50mm Firgelli NXT Linear Actuator in closed position



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.