Home > RFID > RFID Starter Kits >
RedBee Wireless Upgrade Kit
Item #: KIT-REDBEE-W-KT
Availability: In Stock
Price:$76.95
| The RedBee Wireless Communication Starter Kit provides everything you need to harness the powerful and versatile technology of Zigbee wireless communication and free your RedBee from wires. Perfect for remote installations, mobile platforms, or any application where 'cutting' the USB cable to your PC is convenient. |
| |
 |
[2x] XBee 1mW Communication Module
This is the very popular 2.4GHz XBee module from Digi (formally Maxstream). These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.
|
Features:
- 3.3V @ 50mA
- 250kbps Max data rate
- 1mW output (+0dBm)
- 300ft (100m) range
- Built-in antenna
- Fully FCC certified
| - 6 10-bit ADC input pins
- 8 digital IO pins
- 128-bit encryption
- Local or over-air configuration
- AT or API command set
|
 |
XBee Explorer USB
This is a simple to use, USB to serial base unit for the XBee line. This unit works with all XBee modules including the Series 1 and Series 2.5, standard and Pro version. Plug the unit into the XBee Explorer, attach a mini USB cable, and you will have direct access to the serial and programming pins on the XBee unit.
This is a must have unit if you are using Xbee communication with the Robotics Connection Serializer WL Robot Controller, as it provides the PC side interface to the Xbee link. This unit also allows for configuration of the Xbee modules via the X-CTU software. |
 |
6v Regulated Power Supply
This power supply plugs right into your RedBee unit to provide it with an external power source, which is required for wireless use as the RedBee usually pulls it's power from a USB connection. |
|