If you feel that you've received this message in error, please click here for more information.

Specifications

Software Features

Hardware Features

  • S1 [PHS M2*6] : 400 pcs
  • S2 [PHS M2*8] : 20 pcs
  • S3 [PHS M2*10] : 20pcs 
  • S4 [PHS M2*12] : 20pcs
  • S5 [[PHS M2*16] : 20pcs
  • S6 [PHS M2*20] : 20pcs
  • S7 [PHS M2*25] : 20pcs 
  • S8 [PHS M2*30] : 20pcs 
  • SP1 [SPACER M2*4] : 4pcs
  • SP2 [SPACER M2*6] : 4pcs
  • N1 [NUT M2] : 400pcs
  • N2 [NUT M3] : 10pcs
  • SB [PHS M3*10] : 30pcs
  • BU [BUSHING-F] : 20pcs
  • WA [SPACER-BU] : 20pcs

Projects Using the AX-12 Dynamixel Servos & Brackets

AX-12 Robot AX-12 Robot AX-12 Robot
AX-12 Robot AX-12 Robot AX-12 Robot
AX-12 Robot AX-12 Robot AX-12 Robot
Strength & Speed Chart of the Dynamixel Family

Software

Hardware

Packages

Drawings

Documentation


Quantity

10-2425-4950-99100+

 Price Each 

$22.23$21.76$21.06$20.12