Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino & Seeeduino Microcontrollers >

Seeeduino Stalker

Item #: SEEED-ARD125B5P
Availability: In Stock

Price:$35.00

Quantity



Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and a modular structure. It can be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc. Please refer to the Datasheet for full details.

Documents:
Features:
  • Arduino compatible, based on Seeeduino 
  • Native RTC, On board CR2032 battery holder
  • Native micro SD card socket 
  • Easy stackable I2C pin header
  • Dual voltage (5V/3.3V) I2C hub 
  • Standalone and shield mode 
  • User defined button and LED 
  • B” series socket (2*10 pin 2.0mm pitch, same as Xbee) 
  • Interrupt evoking ready 
  • Serial interface with DTR for auto reset during programming

 




SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.