(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Arduino & Seeeduino > Arduino Starter Kits >

Electronic Brick Starter kit

Price: $49.00
Availibility: In Stock   
Item #: SS-ELB138E1P

Quantity:
 



The Electronic Brick Starter kit is a modular physical computing kit compatible with the Arduino platform. It includes an Electronic Brick Chassis for interfacing standard 3 pin sensors and bus devices. You can build many interesting projects even without soldering skills, making this kit a great starting point for beginners looking to learn more about microcontrollers, programming, and electronic sensory!

Arduino can sense the environment by receiving input from a variety of sensors and can affect its surroundings by controlling lights, motors, and other actuators. The microcontroller on the board is programmed using the Arduino programming language (based on Wiring) and the Arduino development environment (based on Processing). Arduino projects can be stand-alone or they can communicate with software on running on a computer (e.g. Flash, Processing, MaxMSP).






Parts list:

  • Arduino/Seeeduino sensor Chassis V1.1 X1
  • LCD 16*2 Characters X1
  • Rotary angle sensor (Analog) X1
  • Big button switch X1
  • Buzzer X1
  • Tilt switch X1
  • Lighting emitting diode X2
  • Light sensor X1
  • Temperature sensor X1
  • 2pin plugable terminal module X1
  • Fully buckled 3 wire cable X5
  • 10 pin colorful ribbon cable with 2*5 IDC connector X1
Documentation

Electronic bricks Cookbook VOL.1

Datasheet



robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.