Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
This item has been discontinued and can no longer be ordered - read about product status here
Was: $12.50
Sale: $11.25
You Save: $1.25 (10.0%)
  • Black Friday / Cyber Monday Sale - All Items 10%

This brick includes a PIR motion sensor module; max sentry distance is 7 meters. If anyone moves within that range, the alarm pin will go high. The signal duration can be adjusted from 0.3s-18s by the yellow?�potienmeter. This sensor outputs an digital 5v signal and is plug-n-play compatible with the Electronic Brick system.

Yes! We can build electronics projects just as easy as piling bricks. The Arduino/Freeduino movement has made programming and physical computing easier than ever. The Electronic Brick system simplifies the process of interfacing sensors, inputs/outputs, and other various electronic components greatly!

By using Electronic Bricks, you can connect Arduino compatible boards easily with various digital, analog, and I2C/Uart interfaces. These breadboard-less, firm connections are compatible with an extensive list of modules such as potentiometers, sensors, relays, servos, buttons, and much more! Just plug and play!

Each sensor or I/O module has a buckled 3 pin plug with VCC, GND and Output, which has a corresponding port on the sensor interface brick shield modules. Buckled brick cables are like cement for bricks, make the connections easier, secure, and more professional looking.

Check out the?�Electronic Brick Starter Kit!