(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Arduino & Seeeduino > Arduino Sensors > Arduino Switches & Physical Input >

Water Level Float Switch

Price: $5.50
Availibility: In Stock   
Item #: SS-SEN134B3B

Quantity:
 



A basic float switch. Works like your toilet float valve. When the water rises past a certain level the float rises and throws a switch. Neat!
Specification
  • Cable length: 40cm
  • Maximum load: 50w
  • Max Switching voltage: 100V DC
  • Minimum Voltage: 250v DC
  • Maximum Switching Current: 0.5A
  • Max load current: 1.0A
  • Max contact resistance: 0.4 Ω
  • Temp Rating: -10 - +80
  • Net weight: 16g


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.