Item #: SS-SEN104A2B
Availability: In Stock
Price: $12.99

    Quantity:
    This sensor works as a switch, conducts while flow pass though.
    Specifications
    Max switch current: 0.5 A
    Max load current : 1.0 A
    Max resistance: 100 ohm
    Max load power: 10 w
    Max switch voltage: 100 vdc
    Min damage voltage: 220 vdc
    Min sensible flow: ≥0.1L/MIN
    Working flow range: 1-30L/MIN
    Min sensible pressure: ≥0.1 mpa
    Min water pressure: 0. 1 mpa
    Max water pressure: 1.2 mpa
    Working temperature: 1-80°C
    Storage temperature: -20-10°C
    Life: >108 times
    Response time : 0.2 sec
    Release time : 0.2 sec