|
|
Home > Arduino & Seeeduino > Shields >
Freeduino ProtoShield Kit Remixed v1.0
|
Price:
|
$18.99
|
|
Availibility:
|
In Stock
|
|
Item #:
|
SS-STR104B2P
|
Introducing the proto shield kit from Seeed Studio! Compensates for the small footprint disadvantage of either Arduino or Seeeduino, adding more 'solder-bility' to larger footprint components, and convenient power lanes. Check it out!
- 100mil Grid
- Full pinout of Arduino
- USB B type soldering hole
- Free drill hole matrix of 32/50/80mil
- Breadboard style strip
- Uart pinout sets
- I2C pinout sets
- 5V/GND/3V3 power rail
- Free button
- Reset button pinout
- Pin13 LED pinout
- Jack hole for potienmeter, power jack and etc
- Bread board compatible
Pack list:
- Break Away Headers - male 40 pin X2
- Break Away Headers - Female 40 pins X1
- Rubber ring string X1
- Break Away Headers - female 8 pin X3
- Break Away Headers - female 6 pin X1
- Break Away Headers - DUAL male 40 pin for Arduino/Seeeduino X1
- 2X3 female pin header X1
- 2X3 male pin header X1
- Mini Push Button Switch X4
- USB Female Type B Connector X1
- Vertical PCB Mount Potentiometer, 10K Ohms X1
- DPDT Switch Black for Breadboard X2
- Dual color p3 LED X1
- 5mm LED red X2
- 5mm LED green X2
- Resistor 1kΩ X4
- Resistor 10kΩ X2
|