(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Arduino & Seeeduino > Arduino Sensors > Sensor Accessories >

20 in 1 Basic Components Mixed Pack

Price: $4.95
Availibility: In Stock   
Item #: SS-COM103B2P

Quantity:
 



Resistors, capaitors, and LEDs - these components are found in almost every electronic device known to man. This pack is a perfect mix of these components, so that you'll be ready for all sorts of projects.

This pack contains:
Resistors
  • 2.2Ω X 10
  • 10Ω X 10
  • 47Ω X 10
  • 100Ω X 10
  • 680Ω X 10
  • 1kΩ X 10
  • 10kΩ X 10
  • 22kΩ X 10
  • 68kΩ X 10
  • 100kΩ X 10
  • 330kΩ X 10
  • 1MΩ X 10
Ceramic Capacitor
  • 100pF X 10
  • 10nF X 10
  • 100nF X 10
  • 2.2nF X 10
Electrolytic capacitor
  • 10uF X 5
  • 470uF X 5
LED
  • 3mm Red X 5
  • 3mm Green X 5


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.