Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Power > Robot Voltage Regulators >

AnyVolt 3

Item #: P-VR-AnyVolt3
Availability: In Stock

Price:$54.99

Quantity

  Quantity Count  

  Price Each  

10-24$52.24
25-49$49.49
50-99$46.74
100+$43.99



The AnyVolt 3 Universal DC-DC Converter is an adjustable step up / step down 3A switching regulator. The output is adjustable from 3 to 24V. The output voltage is set with a small screw potentiometer on the back of the AnyVolt 3. Once the output voltage is set, it does not matter whether input voltage is higher, lower, or the same as the desired output. The potential applications are endless and only limited by the unit's specifications and your collection of gadgets that require DC power at a different voltage than their supply.

Input power and output loads are connected with reusable screw terminals, so no soldering is necessary.

AnyVolt 3 is very different from any other DC-DC converter on the market so please thoroughly read the entire datasheet before buying or using one.

 

Product Specs

Model: AnyVolt 3
Performance: 3V to 24V output voltage range
5 to 30V input voltage range 
Extended mode operation down to 2.3V
3A max input or output current 
<50mV typical ripple at 3A out 
Durable screw terminals to connect power / loads
No external components needed
Applications: Lab work and prototyping 
Powering audio amplifiers 
High voltage motors 
Driving multiple LEDs in series 
Backlit LCD drive
Solar powered applications 
Battery powered applications 
Renewable energy source applications 
Human-powered applications
Universal battery charger 
Low voltage doomsday devices
Phone chargers
Datasheet: AnyVolt3.pdf (128 Kb)
AnyVolt3.doc (282 Kb)


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.