Item #: PH-11341
Availability: In Stock
Price: $5.00


    Quantity

    5-910-1920-3940+

     Price Each 

    $14.20$13.90$13.60$13.15

    The 1134 - Switchable Voltage Divider is a voltage divider with switches. The switches can be used to control which resistors are used in the voltage divider. The resistance values (in Ohms) are 249, 820, 2.61K, 8.45K, 27.4K, 91K, 300K and 1M. It is possible to have multiple switches flipped, putting the corresponding resistors in parallel.

    The 1134 Provides an interface to non-Phidgets variable resistance sensors such as: Force Sensing Resistors (FSR), light sensors, thermistors (heat sensors), and bend sensors.

    Product Features
    • Provides an interface to non-Phidgets Variable Resistance Sensors
    • Possible to use multiple resistors to select an equivalent resistance for the "fixed resistor"
    • Interface to the variable resistor sensor is a convenient terminal block
    • The adapter is Ratiometric.

    Product Specifications

    Characteristic Value
    Maximum Current Consumption 30 mA
    Supply Voltage 3.0 to 5.25 VDC
     
    Maximum Switchable Resistance 1M Ohms
    Minimum Switchable Resistance 172 Ohms
    Variable Resistor Range Up to 50 MegaOhms
    Resolution between SensorValue 100-900 Less than ±1% of variable resistor per SensorValue

     

    Resources