Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > DC Motors > Specialty Robot Motors >

RoboWinch

Item #: RC4WD-Z-E0011
Availability: In Stock

Price:$39.95

Quantity



Does your robot need to scale buildings or rappel down cliffs? Is your robot Batman? RoboWinch is the answer for you!

Great for quirky projects where you need to work a pully system, lift, lower, or drag something around. This tiny RoboWinch packs a punch with muscle enough to lift 3.3 pounds. Plugs right in to a standard 3pin servo port and can be controlled via PWM similar to a continuous rotation servo. There is also a manual potentiometer to adjust the sensitivity/acceleration of the winch.

Includes spare motor!
  • Brushed Motor and ESC
  • Steel King Kong hook
  • Steel cable with Teflon coating
  • Steel alloy housing
  • Suggested pull rate: 1.5KG (3.3lbs)
  • Max pull rate: 2KG (4.4lbs)
  • Powder coated gun metal color


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.